6.10 Summary
The summary of all the project settings and options are shown in this
page. The following are the information provided:
-
Microcontroller and Transceiver selected
-
Transceiver configuration (i.e., Frequency band, data rate, device address etc.)
-
Transmit and Receive configuration
-
Microcontroller - Transceiver interface
-
Modules that are added and configured

Review the details shown and click on the button Finish to create the project. Refer to the section Wireless Project for more information on the project that would be created.