Bi-directional, Half-duplex Receiver And Transmitter
Fixed Frame Format With One Start Bit, 8 Data Bits, One Parity Bit And 2
Stop Bits
Parity Error Detection, Frame Error Detection And Break Character
Detection
Parity Generation And Collision Detection – Automatic Guard Time
Insertion Between Data Reception And Transmission
Access Layer:
Communication Based On Messages
Automatic Exception Handling Mechanism
Compact Instruction Set
NVM Programming Access Control
Tiny Programming Interface Control And Status Space Access Control
Data Space Access Control
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.