14.4.8.2 Alternate Functions of Port B
The Port B pins with alternate functions are shown in the table below:
| Port Pin | Alternate Functions |
|---|---|
| PB[0] |
ADC4: ADC Input Channel 4 PCINT8: Pin Change Interrupt source 8 |
| PB[1] |
ADC5: ADC Input Channel 5 OC0A: Timer/Counter0 Compare Match A Output (default PCINT9: Pin Change Interrupt source 9 INT0: External Interrupt 0 Source CLKO: System Clock Output |
| PB[2] |
ADC6: ADC Input Channel 6 ICP0: Timer/Counter0 Input Capture Input (default TxD0: USART Output PCINT10: Pin Change Interrupt source 10 |
| PB[3] |
ACO: AC Output ADC7: ADC Input Channel 7 T0: Timer/Counter0 Clock Source (alternative location) RxD0: USART Input PCINT11: Pin Change Interrupt source 11 |
- PB[0] – ADC4/PCINT8
- ADC4: Analog to Digital Converter, Channel 4.
- PCINT8: Pin Change Interrupt source 8. The PB[0] pin can serve as an external interrupt source for pin change interrupt 1.
- PB[1] – ADC5/OC0A/PCINT9/INT0/CLKO
- ADC5: Analog to Digital Converter, Channel 5
- OC0A: Output Compare Match output. The PB[1] pin can serve as an external output for the Timer/Counter0 Compare Match A. The PB[1] pin has to be configured as an output (DDB0 set (one)) to serve this function. The OC0A pin is also the output pin for the PWM mode timer function.
- PCINT9: Pin Change Interrupt source 9. The PB[1] pin can serve as an external interrupt source for pin change interrupt 1.
- INT0: External Interrupt Request 0.
- CLKO: System Clock Output. The system clock can be output on pin PB[1]. The system clock will be output if CKOUT bit is programmed, regardless of the PORTB2 and DDB2 settings.
- PB[2] – ADC6/ICP0/TxD0/PCINT10
- ADC6: Analog to Digital Converter, Channel 6.
- ICP0: Input Capture Pin. The PB[2] pin can act as an Input Capture pin for Timer/Counter0.
- PCINT10: Pin Change Interrupt source 10. The PB[2] pin can serve as an external interrupt source for pin change interrupt 1.
- TxD0: USART Output
- PB[3] –
ACO/ADC7/T0/RXD0/PCINT3/RXD0
- ACO: AC Output
- ADC7: Analog to Digital Converter, Channel 7.
- T0: Timer/Counter0 counter source.
- PCINT11: Pin Change Interrupt source 11. The PB[3] pin can serve as an external interrupt source for pin change interrupt 1.
- RXD0: USART input
The following tables relate the alternate functions of Port B to the overriding signals shown in the figure of Alternate Port Functions.
| Signal Name | PB3/ADC7/ACO/RxD0/T0/PCINT11 | PB2/ADC6/TxD0/ICP0/PCINT10 |
|---|---|---|
| PUOE | ACOE | TxEN0 |
| PUOV | 0 | 0 |
| DDOE | RxEN0 + (RxEN0 • ACOE) | TxEN0 |
| DDOV | ACOE | TxEN0 |
| PVOE | ACOE | TxEN0 |
| PVOV | ACO • ACOE | TxEN0• TXD0_OUT |
| PTOE | 0 | 0 |
| DIEOE | (PCINT11 • PCIE1) + ADC7D | (PCINT10 • PCIE1) + ADC6D |
| DIEOV | PCINT11• PCIE1 | PCINT10 • PCIE1 |
| DI | RxD0/T0/PCINT11 Input | ICP0/PCINT10 input |
| AIO | ADC7/ AC Output | ADC6 |
| Signal Name | PB1/ADC5/INT0/XCK0/CLKO/OC0A/PCINT9 | PB0/ADC4/PCINT8 |
|---|---|---|
| PUOE | CKOUT(1) | 0 |
| PUOV | 0 | 0 |
| DDOE | CKOUT(1)+ (OC0A Enable • REMAP) + XCK0_MASTER | 0 |
| DDOV | CLKO + (CKOUT • OC0A Enable • REMAP • OC0A) + (CKOUT • (OC0A Enable + REMAP) • XCK0_MASTER • XCK0_OUT) | 0 |
| PVOE | CKOUT(1) | 0 |
| PVOV | (system clock) | 0 |
| PTOE | 0 | 0 |
| DIEOE | (PCINT9 • PCIE1) + ADC5D + INT0 | (PCINT8 • PCIE1) + ADC4D |
| DIEOV | (PCINT9 • PCIE1) + INT0 | (PCINT8 • PCIE1) |
| DI | INT0/PCINT1 Input | PCINT8 Input |
| AIO | ADC5 | ADC4 |
- CKOUT is 1 when the configuration bit is “0” (Programmed).