Figure 23-30. I/O pin Pull-up Resistor Current
vs. Input Voltage (VCC =
1.8V)Figure 23-31. I/O Pin Pull-up Resistor Current
vs. input Voltage (VCC =
2.7V)Figure 23-32. I/O pin Pull-up Resistor Current
vs. Input Voltage (VCC =
5V)Figure 23-33. Reset Pull-up Resistor Current vs.
Reset Pin Voltage (VCC =
1.8V)Figure 23-34. Reset Pull-up Resistor Current vs.
Reset Pin Voltage (VCC =
2.7V)Figure 23-35. Reset Pull-up Resistor Current vs.
Reset Pin Voltage (VCC =
5V)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.