Figure 23-12. I/O Pin Output Voltage vs. Sink
Current (VCC = 1.8V)Figure 23-13. I/O Pin Output Voltage vs. Sink
Current (VCC = 3V)Figure 23-14. I/O pin Output Voltage vs. Sink
Current (VCC = 5V)Figure 23-15. I/O Pin Output Voltage vs. Source
Current (VCC = 1.8V)Figure 23-16. I/O Pin Output Voltage vs. Source
Current (VCC = 3V)Figure 23-17. I/O Pin output Voltage vs. Source
Current (VCC = 5V)Figure 23-18. Reset Pin as I/O, Output Voltage
vs. Sink CurrentFigure 23-19. Reset Pin as I/O, Output Voltage
vs. Source Current
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.