Figure 23-20. I/O Pin Input Threshold Voltage vs.
VCC (VIH, IO Pin Read as
‘1’)Figure 23-21. I/O Pin Input threshold Voltage vs.
VCC (VIL, IO Pin Read as
‘0’)Figure 23-22. I/O Pin Input Hysteresis vs. VCCFigure 23-23. Reset Pin as I/O, Input Threshold
Voltage vs. VCC (VIH, I/O Pin Read as
‘1’)Figure 23-24. Reset Pin as I/O, Input Threshold
Voltage vs. VCC (VIL, I/O pin Read as
‘0’)Figure 23-25. Reset Input Hysteresis vs. VCC (Reset Pin Used as
I/O)Figure 23-26. Reset Input Threshold Voltage vs.
VCC (VIH, I/O Pin Read as
‘1’)Figure 23-27. Reset Input Threshold Voltage vs.
VCC (VIL, I/O pin Read as
‘0’)Figure 23-28. Reset Pin, Input Hysteresis vs.
VCC
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.