22.5.2 VCC Level Monitor
| Parameter | Min | Typ (1) | Max | Units |
|---|---|---|---|---|
| Trigger level VLM1L | 1.1 | 1.4 | 1.6 | V |
| Trigger level VLM1H | 1.4 | 1.6 | 1.8 | |
| Trigger level VLM2 | 2.0 | 2.5 | 2.7 | |
| Trigger level VLM3 | 3.2 | 3.7 | 4.5 | |
| Settling time VMLM2,VLM3 (VLM1H,VLM1L) | 5 (50) | µs |
Note:
- Typical values at room temperature