22.4.1 Accuracy of Calibrated Internal Oscillator
It is possible to manually calibrate the internal oscillator to be more accurate than default factory calibration. Note that the oscillator frequency depends on temperature and voltage. .
| Calibration Method | Target Frequency | VCC | Temperature | Accuracy at given Voltage & Temperature |
|---|---|---|---|---|
| Factory Calibration | 8.0MHz | 2.7 - 4.0V | 0°C - 85°C | ±2% |
| User Calibration | Fixed frequency within: 7.3 - 8.1MHz | Fixed voltage within: 1.7 - 5.5V | Fixed temp. within: -40°C - 85°C | ±1%(1) |
Note:
- Accuracy of oscillator frequency at calibration point (fixed temperature and fixed voltage).