50.7.9 PWM Sync Channels Mode Register
This register can only be written if bits WPSWS2 and WPHWS2 are cleared in the PWM Write Protection Status Register.
| Name: | PWM_SCM |
| Offset: | 0x20 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| PTRCS[2:0] | PTRM | UPDM[1:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SYNC3 | SYNC2 | SYNC1 | SYNC0 | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bits 23:21 – PTRCS[2:0] DMA Controller Transfer Request Comparison Selection
Selection of the comparison used to set the flag WRDY and the corresponding DMA Controller transfer request.
Bit 20 – PTRM DMA Controller Transfer Request Mode
|
UPDM |
PTRM | WRDY Flag and DMA Controller Transfer Request |
|---|---|---|
| 0 | x | The WRDY flag in PWM Interrupt Status Register 2 and the DMA transfer request are never set to ‘1’. |
| 1 | x | The WRDY flag in PWM Interrupt Status Register 2 is set to ‘1’ as soon as the update period is elapsed, the DMA Controller transfer request is never set to ‘1’. |
| 2 | 0 | The WRDY flag in PWM Interrupt Status Register 2 and the DMA transfer request are set to ‘1’ as soon as the update period is elapsed. |
| 1 | The WRDY flag in PWM Interrupt Status Register 2 and the DMA transfer request are set to ‘1’ as soon as the selected comparison matches. |
Bits 17:16 – UPDM[1:0] Synchronous Channels Update Mode
- The update occurs at the beginning of the next PWM period, when the UPDULOCK bit in PWM Sync Channels Update Control Register is set.
- The update occurs when the Update Period is elapsed.
| Value | Name | Description |
|---|---|---|
| 0 | MODE0 | Manual write of double buffer registers and manual update of synchronous channels (1). |
| 1 | MODE1 | Manual write of double buffer registers and automatic update of synchronous channels (2). |
| 2 | MODE2 | The WRDY flag in PWM Interrupt Status Register 2 and the DMA transfer request are set to ‘1’ as soon as the update period is elapsed. |
Bits 0, 1, 2, 3 – SYNCx Synchronous Channel x
| Value | Description |
|---|---|
| 0 | Channel x is not a synchronous channel. |
| 1 | Channel x is a synchronous channel. |