50.7.32 PWM Stepper Motor Mode Register
Name: | PWM_SMMR |
Offset: | 0xB0 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
DOWN1 | DOWN0 | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
GCEN1 | GCEN0 | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bits 16, 17 – DOWNx Down Count
Value | Description |
---|---|
0 |
Up counter. |
1 |
Down counter. |
Bits 0, 1 – GCENx Gray Count Enable
Value | Description |
---|---|
0 |
Disable gray count generation on PWML[2*x], PWMH[2*x], PWML[2*x +1], PWMH[2*x +1] |
1 |
Enable gray count generation on PWML[2*x], PWMH[2*x], PWML[2*x +1], PWMH[2*x +1]. |