57.12 Embedded Flash Characteristics
| Parameter | Conditions | Min. | Typ. | Max. | Unit | |
|---|---|---|---|---|---|---|
| ERASE Line Assertion Time | – | 230 | – | – | ms | |
| Program Cycle Time | Write Page | – | 1.5 | – | ms | |
| Erase Page | – | 10 | 50 | ms | ||
| Erase Small Sector (8 Kbytes) | – | 80 | 200 | ms | ||
| Erase Larger Sector (112 or 128 Kbytes) | 800 | 1500 | ms | |||
| Full Chip Erase | 512 Kbytes | – | 3 | 6 | s | |
| 1 Mbytes | – | 6 | 12 | s | ||
| 2 Mbytes (only for SAMV71) | – | 13 | 24 | s | ||
| Data Retention | At TA = 85°C, after 10K cycles (see Note 1) | 10 | – | – | Years | |
| At TA = 85°C, after 1K cycles (see Note 1) | 20 | – | – | Years | ||
| At TA = 105°C, after 1K cycles (see Note 1) | 5.5 | – | – | Years | ||
| Endurance | Write/Erase cycles per page, block or sector at 25°C | 100K | Cycles | |||
| Write/Erase cycles per page, block or sector at 105°C | 10K | – | – | Cycles | ||
| Flash Active Current | Random 128-bit read at maximum frequency at 25°C | on VDDCORE =1.2V | – | 16 | 20 | mA |
| on VDDIO | – | 2 | 10 | |||
| Program at 25°C | on VDDCORE =1.2V | – | 2 | 3 | ||
| on VDDIO | – | 8 | 12 | |||
| Erase at 25°C | on VDDCORE =1.2V | – | 2 | 2 | ||
| on VDDIO | – | 8 | 12 | |||
Note:
- Cycling over full temperature range.
Maximum operating frequencies are shown in the following table, but are limited by the Embedded Flash access time when the processor is fetching code out of it. These tables provide the device maximum operating frequency defined by the field FWS of the EEFC_FMR register. This field defines the number of wait states required to access the Embedded Flash Memory.
| FWS | Read Operations | Maximum Operating Frequency (MHz) - VDDIO 3.0V |
|---|---|---|
| 0 | 1 cycle | 23 |
| 1 | 2 cycles | 46 |
| 2 | 3 cycles | 69 |
| 3 | 4 cycles | 92 |
| 4 | 5 cycles | 115 |
| 5 | 6 cycles | 138 |
| 6 | 7 cycles | 150 |