19.2 Embedded Characteristics
- 13 Hosts
 - 9 Clients
 - One Decoder for Each Host
 - Several Possible Boot Memories for Each Host before Remap
 - One Remap Function for Each Host
 - Support for Long Bursts of 32, 64, 128 and up to the 256-beat Word Burst AHB Limit
 - Enhanced Programmable Mixed Arbitration for Each Client
- Round-Robin
 - Fixed Priority
 
 - Programmable Default Host for Each Client
- No Default Host
 - Last Accessed Default Host
 - Fixed Default Host
 
 - Deterministic Maximum Access Latency for Hosts
 - Zero or One Cycle Arbitration Latency for the First Access of a Burst
 - Bus Lock Forwarding to Clients
 - Host Number Forwarding to Clients
 - Configurable Automatic Clock-off Mode for Power Reduction
 - One Special Function Register for Each Client (not dedicated)
 - Register Write Protection