19.3.6 Configuration of Automatic Clock-off Mode
To reduce power consumption, MATRIX, Bridge and EFC automatic clock gating can be enabled by writing a ‘1’ to bits MATCKG, BRIDCKG and EFCCKG, respectively, in the Dynamic Clock Gating register (CCFG_DYNCKG).