43.9.14 SSC Interrupt Enable Register
| Name: | SSC_IER |
| Offset: | 0x44 |
| Reset: | – |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RXSYN | TXSYN | CP1 | CP0 | ||||||
| Access | W | W | W | W | |||||
| Reset | – | – | – | – |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OVRUN | RXRDY | TXEMPTY | TXRDY | ||||||
| Access | W | W | W | W | |||||
| Reset | – | – | – | – |
Bit 11 – RXSYN Rx Sync Interrupt Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables the Rx Sync Interrupt. |
Bit 10 – TXSYN Tx Sync Interrupt Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables the Tx Sync Interrupt. |
Bit 9 – CP1 Compare 1 Interrupt Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables the Compare 1 Interrupt. |
Bit 8 – CP0 Compare 0 Interrupt Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables the Compare 0 Interrupt. |
Bit 5 – OVRUN Receive Overrun Interrupt Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables the Receive Overrun Interrupt. |
Bit 4 – RXRDY Receive Ready Interrupt Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables the Receive Ready Interrupt. |
Bit 1 – TXEMPTY Transmit Empty Interrupt Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables the Transmit Empty Interrupt. |
Bit 0 – TXRDY Transmit Ready Interrupt Enable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Enables the Transmit Ready Interrupt. |