16.7.7 Instrumentation Trace Macrocell (ITM)
The ITM is an application driven trace source that supports
printf style debugging to trace Operating System (OS) and application
events, and emits diagnostic system information. The ITM emits trace information as packets
which can be generated by three different sources with several priority levels:
- Software trace: Software can write directly to ITM stimulus
registers. This can be done using the
printffunction. For more information, refer to Flash Patch Breakpoint (FPB). - Hardware trace: The ITM emits packets generated by the DWT.
- Timestamping: Timestamps are emitted relative to packets. The ITM contains a 21-bit counter to generate the timestamp.