2.3.11 VectorScale

Description

VectorScale multiplies the values of all the elements in the source vector by a scale value and places the result in the destination vector.

Prototype

fractional* VectorScale (int numElems, fractional* dstV, fractional* srcV, fractional sclVal);

Arguments

Parameters

Description

numElems

Number of elements in the source vectors

dstV

Pointer to the destination vector

srcV

Pointer to the source vector

sclVal

Value by which to scale the vector elements

Returns

Pointer to the base address of the destination vector.

Remarks

sclVal must be a fractional number in 1.31 format.

This function can be computed in place.

This function can be self-applicable.

Source File

  • vscl_aa.s

Function Profile

Device

Program Words

Cycles

PIC32A

20

40 + ⌈2.5 x numElems⌉

System resource usage

  • W0…W4 - used, not restored
  • W13 - saved, used, restored
  • ACCA - used, not restored
  • CORCON - saved, used, restored
  • REPEAT instruction(s) usage – None