2.3.7 VectorMin
Description
VectorMin returns the value and index of the last element in the source vector whose value is lesser than or equal to any previous vector element.
Prototype
fractional VectorMin (int numElems, fractional* srcV, int* minIndex);
Arguments
|
Parameters |
Description |
|---|---|
|
numElems |
Number of elements in the source vector |
|
srcV |
Pointer to the source vector |
|
minIndex |
Pointer to the holder for the index of the (last) minimum element |
Returns
Minimum value in the vector.
Remarks
If srcV[i] = srcV[j] = minVal, and i < j, then *minIndex = j.
Source File
- vmin_aa.s
Function Profile
|
Device |
Program Words |
Cycles |
|---|---|---|
|
PIC32A |
10 | 32 + 4*(numElems - 1), |
System resource usage
- W0…W6 - used, not restored
- REPEAT instruction/s usage – None