1.5.5.4.10 SRV_FU_MEM_TRANSFER_CB Function Pointer
C
typedef void (*SRV_FU_MEM_TRANSFER_CB)
(SRV_FU_MEM_TRANSFER_CMD command, SRV_FU_MEM_TRANSFER_RESULT result);
Summary
Callback function pointer to get the result of a memory transaction.
Description
This callback is used to get the result of a memory transaction.
Remarks
None.