1.5.5.4.6 SRV_FU_IMAGE_VERIFY_CB Function Pointer
C
typedef void (*SRV_FU_IMAGE_VERIFY_CB)(SRV_FU_VERIFY_RESULT verifyResult);
Summary
Callback function pointer to get the result of the image verification.
Description
This callback is used to get the result of the image verification.
Remarks
None.