1.5.5.4.7 SRV_FU_RESULT_CB Function Pointer
C
typedef void (*SRV_FU_RESULT_CB)(SRV_FU_RESULT fuResult);
Summary
Callback function pointer to get the result of the firmware upgrade process.
Description
This callback is used to get the result of the firmware upgrade process.
Remarks
None.