1.5.5.4.13 SRV_FU_Initialize Function
C
void SRV_FU_Initialize(void);
Summary
Initializes the Firmware Upgrade service.
Description
This routine initializes the PRIME Firmware Upgrade service.
Precondition
None.
Parameters
None.
Returns
None.
Example
int main()
{
SRV_FU_Initialize();
}
Remarks
This routine must be called before any other PRIME Firmware Upgrade service routine. This function is normally not called directly by an application. It is called by the system's initialize routine (SYS_Initialize).