1.5.5.4.5 SRV_FU_CRC_CB Function Pointer

C

typedef void (*SRV_FU_CRC_CB)(uint32_t crc);

Summary

Callback function pointer to get the calculated CRC..

Description

This callback is used to get the calculated CRC.

Remarks

None.