4.6.6 Device Default Condition
The AT25512 is shipped from Microchip to
the customer with the EEPROM array set to an all FFh data pattern (logic
‘1’ state). The Write-Protect Enable bit in the STATUS register is set
to logic ‘0’ and the Block Write‑Protect bits in the STATUS register are
set to logic ‘0’.