4.6.2 Pin Capacitance
| Symbol | Test Condition | Max. | Units | Conditions |
|---|---|---|---|---|
| COUT | Output Capacitance (SO) | 8 | pF | VOUT = 0V |
| CIN | Input Capacitance (CS, SCK, SI, WP, HOLD) | 6 | pF | VIN = 0V |
Note:
- This parameter is characterized but is not 100% tested in production.
- Applicable over recommended operating range from: TA = 25°C, fSCK = 1.0 MHz, VCC = 5.0V (unless otherwise noted).