6.3 Write Enable (WREN) and Write
Disable (WRDI)
Enabling and disabling writing to the STATUS register and EEPROM array is
accomplished through the Write Enable (WREN) instruction and the Write
Disable (WRDI) instruction. These functions change the status of the
WEL bit in the STATUS register.