The Read STATUS Register (RDSR) instruction provides access to the
STATUS register. The ready/busy and write enable status of the device can be determined
by the RDSR instruction. Similarly, the Block Write-Protect (BP1, BP0)
bits indicate the extent of memory array protection employed. The STATUS register is
read by asserting the CS pin, followed by sending in a 05h
opcode on the SI pin. Upon completion of the opcode, the device will return the 8‑bit
STATUS register value on the SO pin. Figure 6-1. RDSR Waveform
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.