16.5.24 INLVLA

Input Level Control Register
Name: INLVLA
Offset: 0xF0D

Bit 76543210 
 INLVLA7INLVLA6INLVLA5INLVLA4INLVLA3INLVLA2INLVLA1INLVLA0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – INLVLAn Input Level Select on Pins Rx[7:0], respectively

ValueDescription
1 ST input used for port reads and interrupt-on-change
0 TTL input used for port reads and interrupt-on-change