16.5.10 LATC

Output Latch Register
Note: Writes to LATC are equivalent with writes to the corresponding PORTC register. Reads from LATC register return register values, not I/O pin values.
Name: LATC
Offset: 0xF85

Bit 76543210 
 LATC7LATC6LATC5LATC4LATC3LATC2LATC1LATC0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – LATCn Output Latch C Value bits

Reset States: 
POR/BOR = xxxxxxxx
All Other Resets = uuuuuuuuu
Writes to LATC are equivalent with writes to the corresponding PORTC register. Reads from LATC register return register values, not I/O pin values.