16.5.25 INLVLB

Input Level Control Register
Name: INLVLB
Offset: 0xF15

Bit 76543210 
 INLVLB7INLVLB6INLVLB5INLVLB4INLVLB3INLVLB2INLVLB1INLVLB0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – INLVLBn Input Level Select on Pins Rx[7:0], respectively

Note: INLVLB2 / INLVLB1: Pins read the I2C ST inputs when MSSP inputs select these pins, and I2C mode is enabled.
ValueDescription
1 ST input used for port reads and interrupt-on-change
0 TTL input used for port reads and interrupt-on-change