16.5.4 PORTE

PORTE Register
Note:
  • Writes to PORTE are actually written to the corresponding LATE register.
 Reads from PORTE register return actual I/O pin values.
  • Bit RE3 is read-only and will read ‘1’ when MCLRE = 1 (master clear enabled) and ’0’ when DEBUG is enabled.
Name: PORTE
Offset: 0xF91

Bit 76543210 
     RE3    
Access R 
Reset x 

Bit 3 – RE3 PORTE I/O Value bits

Reset States: 
POR/BOR = x
All Other Resets = u
ValueDescription
1

PORT pin is ≥ VIH

0

PORT pin is ≤ VIL

Writes to PORTE are actually written to the corresponding LATE register.
 Reads from PORTE register return actual I/O pin values. Bit RE3 is read-only and will read ‘1’ when MCLRE = 1 (master clear enabled) and ’0’ when DEBUG is enabled.