16.5.17 WPUE
| Name: | WPUE |
| Offset: | 0xF2D |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| WPUE3 | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 3 – WPUE3 Weak Pull-up PORTE Control bits
Note: If MCLRE = 1, the weak pull-up in RE3 is always enabled; bit WPUE3 is
not affected.
| Value | Description |
|---|---|
| 1 |
Weak Pull-up enabled |
| 0 |
Weak Pull-up disabled |