15.13.13 PIE3
| Name: | PIE3 |
| Offset: | 0xEC5 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RC1IE | TX1IE | BCL1IE | SSP1IE | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 5 – RCxIE EUSARTx Receive Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Enabled |
| 0 | Disabled |
Bit 4 – TXxIE EUSARTx Transmit Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Enabled |
| 0 | Disabled |
Bit 1 – BCLxIE MSSPx Bus Collision Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Enabled |
| 0 | Disabled |
Bit 0 – SSPxIE Synchronous Serial Port ‘x’ Interrupt Enable bit
| Value | Description |
|---|---|
| 1 | Enabled |
| 0 | Disabled |