15.13.21 IPR3
| Name: | IPR3 |
| Offset: | 0xEBD |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RC1IP | TX1IP | BCL1IP | SSP1IP | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 1 | 1 | 1 | 1 |
Bit 5 – RCxIP EUSARTx Receive Interrupt Priority bit
| Value | Description |
|---|---|
| 1 | High priority |
| 0 | Low priority |
Bit 4 – TXxIP EUSARTx Transmit Interrupt Priority bit
| Value | Description |
|---|---|
| 1 | High priority |
| 0 | Low priority |
Bit 1 – BCLxIP MSSPx Bus Collision Interrupt Priority bit
| Value | Description |
|---|---|
| 1 | High priority |
| 0 | Low priority |
Bit 0 – SSPxIP Synchronous Serial Port 'x' Interrupt Priority bit
| Value | Description |
|---|---|
| 1 | High priority |
| 0 | Low priority |