34.5.3 OPAxCON2
| Name: | OPAxCON2 |
| Offset: | 0x090E |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NCH[2:0] | PCH[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 6:4 – NCH[2:0] Operational Amplifier Inverting Input Channel Selection
| Value | Description |
|---|---|
111 | Reserved |
110 | Reserved |
101 | DAC2_OUT |
100 | DAC1_OUT |
011 | Reserved |
010 | OPAxIN- (NSS) |
001 | Internal Resistor Ladder (GSEL) |
000 | No Connection |
Bits 2:0 – PCH[2:0] Operational Amplifier Noninverting Input Channel Selection
| Value | Description |
|---|---|
111 | Reserved |
110 | Reserved |
101 | DAC2_OUT |
100 | DAC1_OUT |
011 | VDD / 2 |
010 | OPAxIN+ (PSS) |
001 | Internal Resistor Ladder (GSEL) |
000 | VSS |