34.5.6 OPAxOFFSET
Important: If written by the user, the factory calibrated value of this
                register will be replaced and can only be restored on a Reset.
Note: The
                Reset value ‘m’ is determined by device default locations for that
            input.
Operational Amplifier Input Offset Adjustment
            Register| Name: | OPAxOFFSET | 
| Offset: | 0x0911 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| OFFSET[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | m | m | m | m | m | m | m | m | |