34.5.2 OPAxCON1
| Name: | OPAxCON1 | 
| Offset: | 0x090D | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| GSEL[2:0] | RESON | NSS[2:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bits 6:4 – GSEL[2:0] Operational Amplifier Gain Selection
| GSEL[2:0] | R1 | R2 | Inverting (R2/R1) | Noninverting (1 + R2/R1) | 
|---|---|---|---|---|
| 111 | 1R | 15R | 15 | 16 | 
| 110 | 2R | 14R | 7 | 8 | 
| 101 | 4R | 12R | 3 | 4 | 
| 100 | 6R | 10R | 5/3 | 8/3 | 
| 011 | 8R | 8R | 1 | 2 | 
| 010 | 12R | 4R | 1/3 | 4/3 | 
| 001 | 14R | 2R | 1/7 | 8/7 | 
| 000 | 15R | 1R | 1/15 | 16/15 | 
| Note: R =
                                                  20 kΩ nominal | ||||
Bit 3 – RESON Resistor Ladder Enable
| Value | Description | 
|---|---|
| 1 | Internal Resistor Ladder is enabled; OPA input is connected to the resistor ladder allowing GSEL to be used to control programmable gain. | 
| 0 | Internal Resistor Ladder is disabled. External feedback to the OPA is required unless operating in Unity Gain mode. | 
Bits 2:0 – NSS[2:0] Negative Source Selection
| Value | Description | 
|---|---|
| 111 | VSS | 
| 110 | Reserved | 
| 101 | Reserved | 
| 100 | Reserved | 
| 011 | OPAxIN3- | 
| 010 | OPAxIN2- | 
| 001 | OPAxIN1- | 
| 000 | OPAxIN0- |