34.5.7 OPAxORS
| Name: | OPAxORS | 
| Offset: | 0x0912 | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ORS[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – ORS[4:0] Operational Amplifier Output Override Source Selection
| Value | Description | 
|---|---|
| 11111 - 11011 | Reserved | 
| 11010 | CLC4_OUT | 
| 11001 | CLC3_OUT | 
| 11000 | CLC2_OUT | 
| 10111 | CLC1_OUT | 
| 10110 | ZCD_OUT | 
| 10101 | C2_OUT | 
| 10100 | C1_OUT | 
| 10011 | NCO1_OUT | 
| 10010-01111 | Reserved | 
| 01110 | PWM2_S1P2 | 
| 01101 | PWM2_S1P1 | 
| 01100 | PWM1_S1P2 | 
| 01011 | PWM1_S1P1 | 
| 01010 | CCP2_OUT | 
| 01001 | CCP1_OUT | 
| 01000 | Reserved | 
| 00111 | TMR4_postscaled_OUT | 
| 00110 | TMR3_overflow_OUT | 
| 00101 | TMR2_postscaled_OUT | 
| 00100 | TMR1_overflow_OUT | 
| 00011 | TMR0_overflow_OUT | 
| 00010 | SOSC | 
| 00001 | LFINTOSC | 
| 00000 | OPA1PPS |