37.2.4.3 I3C Data Word
The I3C Data Word is 9 bits wide, which consists of 8-bit data and a 9th Transition bit as shown in Figure 37-12. Unlike I2C Data Word, which is transmitted in Open Drain, the I3C Data Word is transmitted using Push-Pull signaling.