37.2.3.3 Speed Limitations
The I3C Specification recognizes that internal delays in the Target module or user software can cause the entire Target device to become speed-limited with respect to the other devices on the I3C bus. This section explains some of these delay conditions and the process of reporting them to the Controller.
- Clock-to-Data Turnaround Time
- Maximum Read Turnaround Time
- Maximum Write Speed
- Maximum Read Speed