37.2.3.3.3 Maximum Write/Read Speed
The Maximum Write Speed and Maximum Read Speed are the maximum sustained data rate for
non-Common Command Code (CCC) messages transacted between the Controller and the Target.
This Target module can sustain a transfer rate at up to the maximum allowable
FSCL frequency of 12.9 MHz. However, the user can set a slower read/write
frequency based on the specific application using the I3CxMWS
Maximum Write Speed and I3CxMRS Maximum Read Speed registers. The Controller can be
notified of the slower frequency by setting the BCR0 bit during setup to signify that the device is speed-limited. After the
Controller reads the I3CxBCR register during the Dynamic Address
Assignment process, the Controller can then read the I3CxMWS and I3CxMRS
registers using the Get Maximum Data Speed (GETMXDS)
CCC.