16.8.7 AHB Mask

Name: AHBMASK
Offset: 0x14
Reset: 0x0000007F
Property: Write-Protected

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  USBDMACNVMCTRLDSUHPB2HPB1HPB0 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 1111111 

Bit 6 – USB USB AHB Clock Mask

ValueDescription
0 The AHB clock for the USB is stopped.
1 The AHB clock for the USB is enabled.

Bit 5 – DMAC DMAC AHB Clock Mask

ValueDescription
0 The AHB clock for the DMAC is stopped.
1 The AHB clock for the DMAC is enabled.

Bit 4 – NVMCTRL NVMCTRL AHB Clock Mask

ValueDescription
0 The AHB clock for the NVMCTRL is stopped.
1 The AHB clock for the NVMCTRL is enabled.

Bit 3 – DSU DSU AHB Clock Mask

ValueDescription
0 The AHB clock for the DSU is stopped.
1 The AHB clock for the DSU is enabled.

Bit 2 – HPB2 HPB2 AHB Clock Mask

ValueDescription
0 The AHB clock for the HPB2 is stopped.
1 The AHB clock for the HPB2 is enabled.

Bit 1 – HPB1 HPB1 AHB Clock Mask

ValueDescription
0 The AHB clock for the HPB1 is stopped.
1 The AHB clock for the HPB1 is enabled.

Bit 0 – HPB0 HPB0 AHB Clock Mask

ValueDescription
0 The AHB clock for the HPB0 is stopped.
1 The AHB clock for the HPB0 is enabled.