16.8.2 Sleep Mode

Name: SLEEP
Offset: 0x01
Reset: 0x00
Property: Write-Protected

Bit 76543210 
       IDLE[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – IDLE[1:0] Idle Mode Configuration

These bits select the Idle mode configuration after a WFI instruction.

IDLE[1:0]NameDescription
0x0CPUThe CPU clock domain is stopped
0x1AHBThe CPU and AHB clock domains are stopped
0x2APBThe CPU, AHB and APB clock domains are stopped
0x3Reserved