16.8.11 Interrupt Enable Clear
Name: | INTENCLR |
Offset: | 0x34 |
Reset: | 0x00 |
Property: | Write-Protected |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CKRDY | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – CKRDY Clock Ready Interrupt Enable
Writing a zero to this bit has no effect.
Writing a one to this bit will clear the Clock Ready Interrupt Enable bit and the corresponding interrupt request.
Value | Description |
---|---|
0 | The Clock Ready interrupt is disabled. |
1 | The Clock Ready interrupt is enabled and will generate an interrupt request when the Clock Ready Interrupt flag is set. |