16.8.4 APBA Clock Select
Name: | APBASEL |
Offset: | 0x09 |
Reset: | 0x00 |
Property: | Write-Protected |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
APBADIV[2:0] | |||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 2:0 – APBADIV[2:0] APBA Prescaler Selection
These bits define the division ratio of the APBA clock prescaler (2n).
APBADIV[2:0] | Name | Description |
---|---|---|
0x0 | DIV1 | Divide by 1 |
0x1 | DIV2 | Divide by 2 |
0x2 | DIV4 | Divide by 4 |
0x3 | DIV8 | Divide by 8 |
0x4 | DIV16 | Divide by 16 |
0x5 | DIV32 | Divide by 32 |
0x6 | DIV64 | Divide by 64 |
0x7 | DIV128 | Divide by 128 |