16.8.9 APBB Mask

Name: APBBMASK
Offset: 0x1C
Reset: 0x0000007F
Property: Write-Protected

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   USBDMACPORTNVMCTRLDSUPAC1 
Access R/WR/WR/WR/WR/WR/W 
Reset 111111 

Bit 5 – USB USB APB Clock Enable

ValueDescription
0 The APBB clock for the USB is stopped.
1 The APBB clock for the USB is enabled.

Bit 4 – DMAC DMAC APB Clock Enable

ValueDescription
0 The APBB clock for the DMAC is stopped.
1 The APBB clock for the DMAC is enabled.

Bit 3 – PORT PORT APB Clock Enable

ValueDescription
0 The APBB clock for the PORT is stopped.
1 The APBB clock for the PORT is enabled.

Bit 2 – NVMCTRL NVMCTRL APB Clock Enable

ValueDescription
0 The APBB clock for the NVMCTRL is stopped.
1 The APBB clock for the NVMCTRL is enabled.

Bit 1 – DSU DSU APB Clock Enable

ValueDescription
0 The APBB clock for the DSU is stopped.
1 The APBB clock for the DSU is enabled.

Bit 0 – PAC1 PAC1 APB Clock Enable

ValueDescription
0 The APBB clock for the PAC1 is stopped.
1 The APBB clock for the PAC1 is enabled.