40.12 PTC Characteristics
The values given in the Power Consumption table below are measured values of power consumption, which are valid under the following conditions:
Operating conditions
VDD = 3.3 V
Clocks
OSC8M used as main clock source, running undivided at 8 MHz.
CPU is running on Flash with '0' wait states, at 8 MHz.
PTC running at 4 MHz.
PTC configuration
Mutual-Capacitance mode.
One-touch channel.
System configuration
Standby Sleep mode enabled.
RTC running on OSCULP32K: Used to define the PTC scan rate through the event system.
Drift Calibration disabled: No interrupts, PTC scans are performed in Standby mode.
Drift Calibration enabled: RTC interrupts (wake-up) the CPU to perform PTC scans. PTC drift calibration is performed every 1.5 sec.
Symbol | Parameters | Drift Calibration | PTC scan rate (msec) | Oversamples | Ta | Typ. | Max. | Units |
---|---|---|---|---|---|---|---|---|
IDD(2) | Current Consumption | Disabled | 10 | 4 |
Max. 125°C Typ. 25°C | 72 | 1151 | µA |
16 | 84 | 1167 | ||||||
50 | 4 | 65 | 1148 | |||||
16 | 68 | 1154 | ||||||
100 | 4 | 64 | 1148 | |||||
16 | 65 | 1151 | ||||||
200 | 4 | 64 | 1151 | |||||
16 | 64 | 1150 | ||||||
Enabled | 10 | 4 | 77 | 1152 | ||||
16 | 88 | 1181 | ||||||
50 | 4 | 67 | 1156 | |||||
16 | 70 | 1160 | ||||||
100 | 4 | 66 | 1154 | |||||
16 | 67 | 1158 | ||||||
200 | 4 | 65 | 1155 | |||||
16 | 66 | 1157 |
Symbol | Parameters | Drift Calibration | PTC scan rate (msec) | Oversamples | Ta | Typ. | Max. | Units |
---|---|---|---|---|---|---|---|---|
IDD(2) | Current Consumption | Disabled | 10 | 4 |
Max. 125°C Typ. 25°C | 66 | 791 | µA |
16 | 75 | 803 | ||||||
50 | 4 | 61 | 787 | |||||
16 | 63 | 791 | ||||||
100 | 4 | 61 | 788 | |||||
16 | 62 | 790 | ||||||
200 | 4 | 60 | 788 | |||||
16 | 61 | 789 | ||||||
Enabled | 10 | 4 | 71 | 802 | ||||
16 | 80 | 813 | ||||||
50 | 4 | 63 | 792 | |||||
16 | 65 | 795 | ||||||
100 | 4 | 62 | 791 | |||||
16 | 63 | 793 | ||||||
200 | 4 | 62 | 790 | |||||
16 | 63 | 791 |
- These are based on characterization.
- On this table, the LDO voltage regulator is enabled in Standby mode (SYSCTRL.VREG.RUNSTDBY = 1).