40.5 Supply Characteristics

The following characteristics are applicable to the operating temperature range: TA = -40°C to 125°C, unless otherwise specified and are valid for a junction temperature up to TJ = 145°C.

Table 40-4. Supply Characteristics
SymbolConditionsVoltageUnits
MinMax
VDDIOFull Voltage Range2.73.63V
VDDIN
VDDANA
Table 40-5. Supply Rates
SymbolConditionsFall RateRise RateUnits
MaxMax
VDDIODC supply peripheral I/Os, internal regulator and analog supply voltage0.050.1V/μs
VDDIN
VDDANA
Note: To secure power up and power down sequence, enabling BOD33 is recommended.

Related Links

Power Supply and Start-Up Considerations