40.4 General Operating Ratings

The device must operate within the ratings listed in the following table in order for all other electrical characteristics and typical characteristics of the device to be valid.

Table 40-3. General Operating Conditions
SymbolDescriptionConditionsMin.Typ.Max.Units
VDDPower Supply Voltage 2.73.33.63V
VDDANAAnalog supply voltage 2.73.33.63V
TATemperature range -4025125°C
TJJunction Temperature --145°C