40.8 I/O Pin Characteristics
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
VIL | Input low-level voltage | VDD=2.7V-3.63V | - | - | 0.3*VDD | V |
VIH | Input high-level voltage | VDD=2.7V-3.63V | 0.55*VDD | - | - | |
VOL | Output low-level voltage | VDD>2.7V, IOL max. | - | 0.1*VDD | 0.2*VDD | |
VOH | Output high-level voltage | VDD>2.7V, IOH max. | 0.8*VDD | 0.9*VDD | - | |
IOL | Output low-level current | VDD=2.7V-3V, | - | - | - | mA |
PORT.PINCFG.DRVSTR=0 | - | - | 1 | |||
VDD=3V-3.63V, | - | - | - | |||
PORT.PINCFG.DRVSTR=0 | - | - | 2.5 | |||
VDD=2.7V-3V, | - | - | - | |||
PORT.PINCFG.DRVSTR=1 | - | - | 3 | |||
VDD = 3V-3.63V, | - | - | - | |||
PORT.PINCFG.DRVSTR=1 | - | - | 10 | |||
IOH | Output high-level current | VDD=2.7V-3V, | - | - | - | |
PORT.PINCFG.DRVSTR=0 | - | - | 0.7 | |||
VDD=3V-3.63V, | - | - | - | |||
PORT.PINCFG.DRVSTR=0 | - | - | 2 | |||
VDD=2.7V-3V, | - | - | - | |||
PORT.PINCFG.DRVSTR=1 | - | - | 2 | |||
VDD=3V-3.63V, | - | - | - | |||
PORT.PINCFG.DRVSTR=1 | - | - | 7 | |||
tRISE | Rise time(1) | Load = 20pF, VDD = 3.3V | - | - | 15 | ns |
PORT.PINCFG.DRVSTR=1 | - | - | - | |||
Load = 5pF, VDD = 3.3V | - | - | 15 | |||
PORT.PINCFG.DRVSTR=0 | - | - | - | |||
tFALL | Fall time(1) | Load = 20pF, VDD = 3.3V | - | - | 15 | |
PORT.PINCFG.DRVSTR=1 | - | - | - | |||
Load = 5pF, VDD = 3.3V | - | - | 15 | |||
PORT.PINCFG.DRVSTR=0 | - | - | - | |||
ILEAK | Input leakage current | Pull-up resistors disabled | -1 | +/-0.015 | 1 | µA |
Symbol | Parameter | Condition | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
VIL | Input low-level voltage | VDD = 2.7V-3.63V | - | - | 0.3*VDD | V |
VIH | Input high-level voltage | VDD = 2.7V-3.63VI | 0.55*VDD | - | - | |
VHYS | Hysteresis of Schmitt trigger inputs | - | 0.08*VDD | - | - | |
VOL | Output low-level voltage | VDD> 2.0V | - | - | - | |
IOL = 3 mA | - | - | 0.4 | |||
VDD≤2.0V | - | - | - | |||
IOL = 2 mA | - | - | 0.2*VDD | |||
CI | Capacitance for each I/O Pin | - | - | - | - | pF |
IOL | Output low-level current | VOL = 0.4V | - | - | - | mA |
Standard, Fast and HS Modes | 3 | - | - | |||
VOL = 0.4V | - | - | - | |||
Fast Mode + | 20 | - | - | |||
VOL = 0.6V | 6 | - | - | |||
fSCL | SCL clock frequency | - | - | - | 3.4 | MHz |
RP | Value of pull-up resistor | fSCL ≤ 100 kHz | - | - | - | ohms |
fSCL > 100 kHz | - | - | - | - |
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
RPULL | Pull-up - Pull-down resistance | - | 20 | 40 | 60 | kΩ |
VIL | Input low-level voltage | VDD = 2.7V-3.63V | - | - | 0.3*VDD | V |
VIH | Input high-level voltage | VDD = 2.7V-3.63V | 0.55*VDD | - | - | |
VOL | Output low-level voltage | VDD>2.7V, IOL max | - | 0.1*VDD | 0.2*VDD | |
VOH | Output high-level voltage | VDD>2.7V, IOH max | 0.8*VDD | 0.9*VDD | - | |
IOL | Output low-level current | VDD = 2.7V-3V, | - | - | - | mA |
PORT.PINCFG.DRVSTR=0 | - | - | 1 | |||
VDD = 3V-3.63V, | - | - | - | |||
PORT.PINCFG.DRVSTR=0 | - | - | 2.5 | |||
VDD = 2.7V-3V, | - | - | - | |||
PORT.PINCFG.DRVSTR=1 | - | - | 3 | |||
VDD = 3V-3.63V, | - | - | - | |||
PORT.PINCFG.DRVSTR=1 | - | - | 10 | |||
IOH | Output high-level current | VDD = 2.7V-3V, | - | - | - | |
PORT.PINCFG.DRVSTR=0 | - | - | 0.7 | |||
VDD = 3V-3.63V, | - | - | - | |||
PORT.PINCFG.DRVSTR=0 | - | - | 2 | |||
VDD = 2.7V-3V, | - | - | - | |||
PORT.PINCFG.DRVSTR = 1 | - | - | 2 | |||
VDD = 3V-3.63V, | - | - | - | |||
PORT.PINCFG.DRVSTR = 1 | - | - | 7 | |||
tRISE | Rise time(1) | load = 20 pF, VDD = 3.3V | - | - | 15 | ns |
PORT.PINCFG.DRVSTR=1 | - | - | - | |||
Load = 5 pF, VDD = 3.3V | - | - | 15 | |||
PORT.PINCFG.DRVSTR=0 | - | - | - | |||
tFALL | Fall time(1) | load = 20 pF, VDD = 3.3V | - | - | 15 | |
PORT.PINCFG.DRVSTR = 1 | - | - | - | |||
load = 5 pF, VDD = 3.3V | - | - | 15 | |||
PORT.PINCFG.DRVSTR = 0 | - | - | - | |||
ILEAK | Input leakage current | Pull-up resistors disabled | -1 | +/-0.015 | 1 | µA |
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
RPULL | Pull-up - Pull-down resistance | - | 20 | 40 | 60 | kΩ |
VIL | Input low-level voltage | VDD = 2.7V-3.63V | - | - | 0.29*VDD | V |
VIH | Input high-level voltage | VDD = 2.7V-3.63V | 0.55*VDD | - | - | |
VOL | Output low-level voltage | VDD>2.7V, IOL max | - | 0.1*VDD | 0.2*VDD | |
VOH | Output high-level voltage | VDD>2.7V, IOH max | 0.8*VDD | 0.9*VDD | - | |
IOL | Output low-level current | VDD = 2.7V-3V, | - | - | 3 | mA |
VDD=3V-3.63V, | - | - | 8 | |||
IOH | Output high-level current | VDD=2.7V-3V, | - | - | 2 | |
VDD = 3V-3.63V, | - | - | 7 | |||
tRISE | Rise time(1) | Load = 5pF, VDD = 3.3V | - | - | 15 | ns |
Load = 20pF, VDD = 3.3V | ||||||
tFALL | Fall time(1) | Load = 5pF, VDD = 3.3V | - | - | 15 | |
Load = 20pF, VDD = 3.3V | ||||||
ILEAK | Input leakage current | Pull-up resistors disabled | -1 | +/-0.015 | 1 | µA |
Note:
- These values are based on simulation. They are not covered by production test limits or characterization.
- The I2C pins have faster fall-time in I2C Fast Plus mode (Fm+) and High Speed mode (HS). The fall-time can be in 7 ns range in Fm+ mode, and in 5 ns range in HS mode.
- USB pads PA24, PA25 compliant with USB standard in USB mode.