41.12.1.1 Digital Clock Characteristics
The following table describes the characteristics for the oscillator when a digital clock is applied on XIN.
Parameter | Conditions | Symbol | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
XIN clock frequency | Digital mode | Fxin | - | - | 32 | MHz |
XIN clock duty cycle | Digital mode | DCxin | - | - | - | % |